Page 1397 - BNC to N RF Cable Assembly Datasheets
P. 1397

Temperature Conditioned N Female Bulkhead to N Female
     Bulkhead Low Loss Cable Using PE-P300LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0250


                   Configuration
                      •  Connector 1: PE44807 (N Female Bulkhead)
                      •  Connector 2: PE44807 (N Female Bulkhead)
                      •  Cable: PE-P300LL

                   Features
                                                                                       JACKET          OUTER BRAID
                       •  Max Frequency 18 GHz                                        .300 [7.62]
                       •  83% Phase Velocity                                       DIELECTRIC            INNER SHIELD
                       •  Triple Shielded
                       •  FEP Jacket
                       •  Thermally Pre-Conditioned Cable                          SOLID CENTER
                       •  Captivated Stainless Steel Connectors                     CONDUCTOR            INNER BRAID
                       •  Expanded PTFE dielectric                                            SECTION VIEW
                       •  J-STD-Soldering
                       •  Lot Traceability
                       •  Test Report
                       •  Ship same day
                   Applications
                       •  General Purpose               •  Extreme Temperatures          •  IFF
                       •  Laboratory Use                •  Military Electronics          •  SATCOM
                       •  High Reliability              •  Avionics                      •  ECM
                   .
                    Description
                   Pasternack’s temperature conditioned low loss cable assemblies are part of our full line of reliable RF components avail-
                   able for shipment same day. These commercial-off-the-shelf (COTS), RF / microwave cable assemblies are designed and
                   processed with high reliability in mind. Captivated stainless steel cable assembly connectors and thermally pre-conditioned
                   triple-shielded coaxial cable are assembled using J-STD soldering processes and WHMA-A-620 workmanship criteria. The
                   combination of stable materials, processing and acceptance testing work together to create a dependable cable assembly for
                   applications where performance over time is important or the cost of failure is high. Each finished COTS temperature condi-
                   tioned low loss cable assembly is traceable to its component lots and a test report is available for every lot produced.
                   Our highly reliable low loss conditioned RF cable assembly datasheet specifications and drawing with dimensions are shown
                   below in this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave cable assemblies allow designers to
                   configure and customize their signal connections however they like. Whether the need is to provide reliable stable connections
                   or fielding dependable RF cables, Pasternack has the right cable assemblies for the job. Pasternack can also expertly build
                   your custom cable assemblies for you and ship them same day.

                   Referenced Specifications
                       IPC/WHMA-A-620           Requirements and Acceptance for Cable and Wire Harness Assemblies
                       MIL-STD-348              Radio Frequency Connector Interfaces for MIL-DTL-3643, MIL-DTL-3650, MIL-DTL-3655, MIL-
                                                       DTL-25516, MIL-PRF-31031, MIL-PRF-39012, MIL-PRF-49142, MIL-PRF...
                       IPC J-STD-001            Requirements for Soldered Electrical and Electronic Assemblies
                       IPC J-STD-006            Requirements for Electronic Grade Solder Alloys and Fluxed and Non-Fluxed Solid Solders for
                                                       Electronic Soldering Applications


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Female Bulkhead Low Loss Cable Using
                      PE-P300LL Coax PE3M0250                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0250  REV 1.2                                               1
   1392   1393   1394   1395   1396   1397   1398   1399   1400   1401   1402