Page 1403 - BNC to N RF Cable Assembly Datasheets
P. 1403

PE3M0250 CAD Drawing
                                 Temperature Conditioned N Female Bulkhead to N Female
                                     Bulkhead Low Loss Cable Using PE-P300LL Coax

        APPROVED  D.BIRCH                                                                              THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





        DATE  02/08/19                                                                                        SHEET                     OF  SCALE  PE3M0250


                                     J2                   PE44807  N FEMALE  BULKHEAD   .543 [13.79]  .532 [13.51]  MOUNTING HOLE  (2X)
      REVISIONS                        CAGE 53919                                                                   PART NUMBER


        DESCRIPTION  INITIAL RELEASE                                                       .645 [16.38]  .630 [16.00]  Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG







                                              2                                                                     CAGE          53919
        REV.  A                                                                                                     SIZE  A


                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                   LENGTH MEASURED FROM  FLANGE TO FLANGE  PASTERNACK          PE3M0250-XXX SN XXXX                   D/C WWYY  .X=±  .XX=±  .XXX=±












                                              PE-P300LL











                              2                                                                                      THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.





                        .250  .040  PANEL THK'.  TYP                                                     ALL BLACK HEAT SHRINK WITH WHITE MARKINGS. TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 24/6.

                                      J1
                                                3/4 HEX  TYP  PE44807  N FEMALE  BULKHEAD                    BOTTOM LAYER: M23053/4-304-0.



                 .93  23.6  TYP                                                                                       -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                                                       NOTES:

                                                                                                           2.
                                                                                                         1.
                                                                                                                        T-Rev.A
                                                       PE3M0250  REV 1.2                                               7
   1398   1399   1400   1401   1402   1403   1404   1405   1406   1407   1408