Page 1406 - BNC to N RF Cable Assembly Datasheets
P. 1406

N Female Bulkhead to N Female Bulkhead Low Loss
     Test Cable Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3232


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead            N Female Bulkhead
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500                          500
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification            50 µin minimum               50 µin minimum
                       Dielectric Type                              PEI                          PEI
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700                 SAE-AMS-2700
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2700
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to N Female Bulkhead Low Loss Test Cable Using PE-P300LL Coax,
                      RoHS PE3C3232







                                                       PE3C3232  REV 1.0                                               3
   1401   1402   1403   1404   1405   1406   1407   1408   1409   1410   1411