Page 1995 - BNC to N RF Cable Assembly Datasheets
P. 1995

PE3C6371 CAD Drawing
                                   Outdoor Rated N Male to N Male Low PIM Cable Using
                                        SPO-500 Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                       CONTACT                              THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  05/20/19                                                 N  MALE                               SHEET                     OF  SCALE  PE3C6371


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE


                                        PIM LEVEL  -zzzdBc  6" FROM CABLE END                                Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG




         REV.  A                                              1 PLACE.                                              CAGE          53919
                                                    PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A











                              LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL       12" FROM CABLE END.   .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±






                                        www.PASTERNACK.com    PART    #  SPO-500





















                                       HEAT SHRINK  PROTECTOR                                                        THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.



                                           (2X)
                                                              13/16 HEX  TYP  N  MALE




                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                  CONTACT


                                                                                                                        T-Rev.B
                                                       PE3C6371  REV 1.1                                               6
   1990   1991   1992   1993   1994   1995   1996   1997   1998   1999   2000