Page 1996 - BNC to N RF Cable Assembly Datasheets
P. 1996

Plenum N Male to N Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4137


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male                                  SPP-250-LLPL
                      •  Cable Type: SPP-250-LLPL

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 6 GHz                                                           DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  Shielding Effectivity > 100 dB                        .280
                                                                                7.11
                       •  76% Phase Velocity                                   JACKET
                       •  FEP Jacket
                       •  PIM < -160 dBc
                       •  100% Tested with PIM Test Results Marked on Cable                            SOLID CENTER
                                                                                                       CONDUCTOR
                       •  UL910 Plenum Rated Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)


                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s low PIM plenum cable assemblies using SPP-250-LLPL coax and N male to N male connections are part of our
                   full line of RF components available for same-day shipping. These N male to N male plenum coax cable assemblies deliver
                   low PIM performance to support Distributed Antenna Systems (DAS) and other complex, multi-carrier communication sys-
                   tems. The SPP-250-LLPL coax cable has been certified in accordance with UL910 for plenum coaxial cable installations. Each
                   N male to N male cable assembly is 100% tested for Passive Intermodulation (PIM) and the tested value is marked directly
                   on the cable.
                   Our N male to N male cable datasheet specifications and drawing with dimensions are shown below in this PDF. Whether the
                   need is to provide a low PIM jumper connection, low PIM test cable or simply create a custom cable assembly configuration,
                   Pasternack has the right cable assemblies for the job.















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to N Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder PE3C4137
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4137  REV 1.2                                               1
   1991   1992   1993   1994   1995   1996   1997   1998   1999   2000   2001