Page 2095 - BNC to N RF Cable Assembly Datasheets
P. 2095

MIL-DTL-17 N Male to N Male Cable Using M17/128-RG400 Coax





     RF Cable Assemblies Technical Data Sheet                                                           PE3M0064


                         *Length Tolerances: +0.5, -0 inches for Length ≤ 1 foot; +1, -0 inches for Length >1 to 5 feet; +2, -0 inches for Length >5 to 10 feet; +3, -0 inches for Length >10 to 25 feet and
                       +2%, -0 inches for Length >25 feet.

                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               M17/128-RG400
                       Impedance                                  50 Ohms
                       Inner Conductor Type                       Stranded
                       Inner Conductor Material and Plating   Copper Clad Steel, Silver
                       Dielectric Type                             PTFE
                       Number of Shields                             2
                       Shield Layer 1                          Silver Clad Copper
                       Shield Layer 2                          Silver Clad Copper
                       Outer Conductor Diameter                0.171 in [4.34 mm]
                       .

                       Connector Characteristics

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Specification                            MIL-PRF-39012                MIL-PRF-39012
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification             MIL-G-45204                 MIL-G-45204
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Silver                Brass, Silver
                       Body Plating Specification                 QQ-S-365                     QQ-S-365
                       Seal Gasket Material                     Silicone Rubber              Silicone Rubber
                       Contact Gage Specification                0.210 in min                 0.210 in min
                       .
                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +165 deg C
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to N Male Cable Using M17/128-RG400 Coax PE3M0064
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0064  REV 1.1                                               3
   2090   2091   2092   2093   2094   2095   2096   2097   2098   2099   2100