Page 2100 - BNC to N RF Cable Assembly Datasheets
P. 2100

MIL-DTL-17 N Male to N Male Cable Using M17/60-RG142 Coax





     RF Cable Assemblies Technical Data Sheet                                                           PE3M0008


                       SAE AS22520              Crimping Tools, Wire Termination, General Specification For

                   Material Specifications
                       Component                       Specification
                       Cable                           M17/60-RG142 in accordance with MIL-DTL-17
                       Connector 1                     M39012/01-0503 in accordance with MIL-PRF-39012
                       Connector 2                     M39012/01-0503 in accordance with MIL-PRF-39012
                       Heat Shrink 1                   M23053/5-106-0 in accordance with SAE AS23053
                       Heat Shrink 2                   M23053/5-106-0 in accordance with SAE AS23053
                       Solder                          SN63 in accordance with J-STD-006
                       .
                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.6:1
                       Velocity of Propagation                             69.5                          %
                       Capacitance                                      29.3 [96.13]                 pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.4        1          3          8         11            GHz
                       Insertion Loss (Max.)   0.093     0.153     0.293      0.578      0.77           dB/ft
                                              0.31       0.5        0.96       1.9       2.53           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                  0.19          0.195          0.2            in
                       Weight                                                         0.26 [117.93]    lbs [g]

                       .
                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to N Male Cable Using M17/60-RG142 Coax PE3M0008
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0008  REV 1.1                                               2
   2095   2096   2097   2098   2099   2100   2101   2102   2103   2104   2105