Page 2103 - BNC to N RF Cable Assembly Datasheets
P. 2103
MIL-DTL-17 N Male to N Male Cable Using M17/60-RG142 Coax
RF Cable Assemblies Technical Data Sheet PE3M0008
How to Order
Part Number Configuration: PE3M0008 - xx uu
| | | | | Unit of Measure:
| | cm = Centimeters
<blank> = Inches
| | Length
Base Number
Example: PE3M0008-12 = 12 inches long cable
PE3M0008-100cm = 100 cm long cable
MIL-DTL-17 N Male to N Male Cable Using M17/60-RG142 Coax from Pasternack Enterprises has same day shipment for
domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MIL-DTL-17 N Male to N Male Cable Using M17/60-RG142 Coax PE3M0008
URL: https://www.pasternack.com/n-male-n-male-m17-60-rg142-cable-assembly-pe3m0008-p.aspx
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3M0008 REV 1.1 5

