Page 2108 - BNC to N RF Cable Assembly Datasheets
P. 2108

MIL-DTL-17 N Male to N Male Cable Using M17/84-RG223 Coax





     RF Cable Assemblies Technical Data Sheet                                                           PE3M0036


                   Compliance Certifications (see product page for current document)

                   Process Specifications
                       Process                                Specification
                       Soldering                              in accordance with J-STD-001, class 3
                       Crimping                               dies in accordance with SAE AS22520
                       Marking                                shall meet the adherence requirements of SAE AS5942
                       Workmanship                            shall be in accordance with IPC/WHMA-A-620, class 3
                       .


                   Tests and Inspections
                       Description                               Sampling
                       Connector Gaging (pin and insulator position)   100%
                       Insertion Loss                               100%
                       VSWR                                         100%
                       Dielectric Withstanding Voltage (DWV)        100%
                       Visual - workmanship, configuration and marking   100%
                       Length                                    C=0, 1.5 AQL
                       Mass                                      C=0, 1.5 AQL
                       .

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to N Male Cable Using M17/84-RG223 Coax PE3M0036
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0036  REV 1.1                                               4
   2103   2104   2105   2106   2107   2108   2109   2110   2111   2112   2113