Page 2112 - BNC to N RF Cable Assembly Datasheets
P. 2112

N Male to N Male Cable Using 160 Series Coax
     with HeatShrink, LF Solder, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE302


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          3          5         10         18            GHz
                       Insertion Loss (Typ.)   0.11      0.2        0.26       0.4       0.58           dB/ft
                                              [0.36]     [0.66]    [0.85]     [1.31]     [1.9]         [dB/m]

                       .
                       Electrical Specification Notes:
                       Insertion loss does not include the loss of the connectors.
                       Insertion loss is estimated as 0.05 x sqrt(fGHz) dB per connector.
                       Short lengths up to 24” long may exhibit VSWR measurements up to 9% higher.
                       Amplitude variation not to exceed 10% in a coiled vs uncoiled, a coil is defined as a 4% loop.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.239 lbs [108.41 g]

                       Cable
                       Cable Type                                        160 Series
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Blue
                       Jacket Diameter                                   0.163 in  [4.14 mm]
                       .
                       Repeated Minimum Bend Radius                      0.82 in [20.83 mm]



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using 160 Series Coax with HeatShrink, LF Solder, RoHS PE302








                                                        PE302  REV 1.2                                                 2
   2107   2108   2109   2110   2111   2112   2113   2114   2115   2116   2117