Page 2117 - BNC to N RF Cable Assembly Datasheets
P. 2117

N Male to N Male Cable Using PE-C195 Coax, RoHS




                                                  RF Cable Assemblies - PE37940



                   Configuration
                       •  Connector 1: N Male
                       •  Connector 2: N Male
                       •  Cable Type: PE-C195
                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              80                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      25.4 [83.33]                 pF/ft [pF/m]
                       Jacket Spark                                                      5,000          Vrms
                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              250        500        1000       2.5        5.8           MHz
                       Insertion Loss         0.255      0.279     0.312      0.381      0.482          dB/ft
                                              [0.84]     [0.92]    [1.02]     [1.25]     [1.58]        [dB/m]
                       VSWR                   1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss            15.56     15.563     15.563     15.563     15.563         dB
                       .


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.83 in [21.08 mm]
                       .
                       Weight                                            0.142 lbs [64.41 g]
                       Cable Color                                       Black
                       Connection Type                                   In-Series
                       One Time Minimum Bend Radius                      0.5 in [12.7 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]

                       Cable
                       Cable Type                                        PE-C195
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-C195 Coax, RoHS PE37940








                                                         PE37940  REV                                                  1
   2112   2113   2114   2115   2116   2117   2118   2119   2120   2121   2122