Page 2118 - BNC to N RF Cable Assembly Datasheets
P. 2118

N Male to N Male Cable Using PE-C195 Coax, RoHS




                                                  RF Cable Assemblies - PE37940



                       Dielectric Type                                   PE (F)
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   PE
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       Connectors

                            Description                  Connector 1                  Connector 2
                       Type                                 N Male                      N Male
                       Specification                     MIL-STD-348A                 MIL-STD-348A
                       Impedance                           50 Ohms                      50 Ohms
                       Connection Method                   Standard                     Standard
                       Contact Material and Plating       Brass, Gold                  Brass, Gold
                       Dielectric Type                      Teflon                       Teflon
                       Coupling Nut Material and Plating   Brass, Tri-Metal          Brass, Tri-Metal
                       Hex Size                             18 mm                        18 mm
                       Torque                           9 in-lbs [1.02 Nm]           9 in-lbs [1.02 Nm]
                       Body Material and Plating         Brass, Tri-Metal            Brass, Tri-Metal
                       .

                   Environmental Specifications


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/19/2011

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-C195 Coax, RoHS PE37940








                                                         PE37940  REV                                                  2
   2113   2114   2115   2116   2117   2118   2119   2120   2121   2122   2123