Page 2111 - BNC to N RF Cable Assembly Datasheets
P. 2111

N Male to N Male Cable Using 160 Series Coax
     with HeatShrink, LF Solder, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE302


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: 160 Series

                   Features
                       •  Max Frequency 18 GHz
                       •  Shielding Effectivity > 110 dB
                       •  70% Phase Velocity
                       •  Double Shielded
                       •  FEP Jacket


                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE302 type N male to type N male cable using 160 series coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm flexible
                   160 series coax. The PE302 type N male to type N male cable assembly operates to 18 GHz. The double shielding of this
                   Pasternack cable assembly provides excellent shielding effectiveness of better than 110 dB.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                              70                           %
                       RF Shielding                          110                                        dB
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using 160 Series Coax with HeatShrink, LF Solder, RoHS PE302








                                                        PE302  REV 1.2                                                 1
   2106   2107   2108   2109   2110   2111   2112   2113   2114   2115   2116