Page 2188 - BNC to N RF Cable Assembly Datasheets
P. 2188

PE33269 CAD Drawing
                                         N Male to N Male Cable Using RG225 Coax



          APPROVED  S.ELLIS                               CONTACT                                      THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  07/23/19                                         N MALE                                        SHEET                     OF  SCALE  PE33269


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  A                                                                                                    CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                           LENGTH MEASURED FROM CONTACT TO CONTACT  RG225/U                                 .X=±  .XX=±  .XXX=±






















                                    HEAT SHRINK SLEEVE                                                               THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.








                                  2X






                                                                N MALE                                                -

                                                                                                         Pasternack does not make
                                                         CONTACT
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.


                                                                                                                        T-Rev.B
                                                       PE33269  REV 1.1                                                5
   2183   2184   2185   2186   2187   2188   2189   2190   2191   2192   2193