Page 2184 - BNC to N RF Cable Assembly Datasheets
P. 2184

N Male to N Male Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE33269


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: RG225

                   Features
                       •  Max Frequency 400 MHz
                       •  Double Shielded
                       •  PTFE (FG) Jacket

                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE33269 type N male to type N male cable using RG225 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm flexible
                   RG225 coax. The PE33269 type N male to type N male cable assembly operates to 400 MHz. The double shielding of this
                   Pasternack cable assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           400            MHz
                       VSWR                                                              1.4:1
                       Capacitance                                      32.4 [106.3]                 pF/ft [pF/m]

                       .















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG225 Coax PE33269
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE33269  REV 1.1                                                1
   2179   2180   2181   2182   2183   2184   2185   2186   2187   2188   2189