Page 2181 - BNC to N RF Cable Assembly Datasheets
P. 2181

PE3997 CAD Drawing
                                         N Male to N Male Cable Using RG217 Coax



          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  1.1





         DATE  07/16/19                                    CONTACT   N MALE                                   SHEET                     OF  SCALE  PE3997


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  PCR PE3997LF 20190709                                                                 Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  1.1                                                                                                  CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION



                            LENGTH MEASURED FROM CONTACT TO CONTACT  RG217/U                                .X=±  .XX=±  .XXX=±




























                                                         3/4 FLATS  TYP                                              THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.


                                    13/16 FLATS  TYP





                                                                     N MALE


                                                           CONTACT                                       Pasternack does not make  -

                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                        PE3997  REV 1.1                                                4
   2176   2177   2178   2179   2180   2181   2182   2183   2184   2185   2186