Page 2178 - BNC to N RF Cable Assembly Datasheets
P. 2178

N Male to N Male Cable Using RG217 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3997


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: RG217

                   Features
                       •  Max Frequency 5 GHz
                       •  66% Phase Velocity
                       •  Double Shielded
                       •  PVC Jacket

                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3997 type N male to type N male cable using RG217 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm flex-
                   ible RG217 coax. The PE3997 type N male to type N male cable assembly operates to 5 GHz. The double shielding of this
                   Pasternack cable assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            5             GHz
                       Velocity of Propagation                              66                           %
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       Operating Voltage (AC)                                            1,000          Vrms

                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG217 Coax PE3997
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3997  REV 1.1                                                1
   2173   2174   2175   2176   2177   2178   2179   2180   2181   2182   2183