Page 2173 - BNC to N RF Cable Assembly Datasheets
P. 2173

N Male to N Male Cable Using RG214 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3062


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: RG214

                   Features
                       •  Max Frequency 11 GHz
                       •  66% Phase Velocity
                       •  Double Shielded
                       •  PVC Jacket

                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3062 type N male to type N male cable using RG214 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure
                   are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm flex-
                   ible RG214 coax. The PE3062 type N male to type N male cable assembly operates to 11 GHz. The double shielding of this
                   Pasternack cable assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.



























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG214 Coax PE3062
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3062  REV 1.1                                                1
   2168   2169   2170   2171   2172   2173   2174   2175   2176   2177   2178