Page 2174 - BNC to N RF Cable Assembly Datasheets
P. 2174

N Male to N Male Cable Using RG214 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3062


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       Operating Voltage (AC)                                            1,000          Vrms
                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1         2.5         5         11            GHz
                       Insertion Loss (Typ.)   0.02      0.02       0.12       0.21      0.37           dB/ft
                                              0.07       0.07       0.39       0.69      1.21           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.79 in [20.07 mm]
                       .
                       Cable
                       Cable Type                                        RG214
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.425 in  [10.8 mm]
                       .
                       Repeated Minimum Bend Radius                      1.6 in [40.64 mm]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG214 Coax PE3062
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3062  REV 1.1                                                2
   2169   2170   2171   2172   2173   2174   2175   2176   2177   2178   2179