Page 2179 - BNC to N RF Cable Assembly Datasheets
P. 2179

N Male to N Male Cable Using RG217 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3997


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5         5            GHz
                       Insertion Loss (Max.)   0.22      0.23       0.26       0.31      0.39           dB/ft
                                              0.72       0.75       0.85       1.02      1.28           dB/m

                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Weight                                            0.302 lbs [136.98 g]
                       Cable
                       Cable Type                                        RG217
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE
                       Number of Shields                                 2
                       Shield Layer 1                                    Copper Braid
                       Shield Layer 2                                    Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.545 in  [13.84 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30µ in. minimum             30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ in. minimum             100µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ in. minimum             100µ in. minimum
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG217 Coax PE3997
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3997  REV 1.1                                                2
   2174   2175   2176   2177   2178   2179   2180   2181   2182   2183   2184