Page 2219 - BNC to N RF Cable Assembly Datasheets
P. 2219

N Male to N Male Cable Using PE-SR401AL Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3995


                       Power Handling (Max.)   962       661        265        174        100            W
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.827 in [21.01 mm]
                       .
                       Weight                                            0.203 lbs [92.08 g]
                       Cable
                       Cable Type                                        PE-SR401AL-STRAIGHT
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Aluminum
                       Jacket Diameter                                   0.25 in  [6.35 mm]
                       .
                       One Time Minimum Bend Radius                      0.25 in [6.35 mm]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30µ in. minimum             30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       Body Plating Specification               3µ in. minimum               3µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ in. minimum             100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                       Cable assemblies that are 60 inches or less use straight coax, greater than 60 inches use coiled coax









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-SR401AL Coax PE3995
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3995  REV 1.1                                                2
   2214   2215   2216   2217   2218   2219   2220   2221   2222   2223   2224