Page 2218 - BNC to N RF Cable Assembly Datasheets
P. 2218

N Male to N Male Cable Using PE-SR401AL Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3995


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: PE-SR401AL-STRAIGHT

                   Features
                       •  Max Frequency 18 GHz
                       •  69.5% Phase Velocity

                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3995 type N male to type N male cable using PE-SR401AL coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s semi-rigid RF cable assemblies are ideal for high performance applications and
                   can be formed, using proper tooling, to the routing pattern required. This Pasternack type N to type N cable assembly has a
                   male to male gender configuration with 50 ohm semi-rigid PE-SR401AL-STRAIGHT coax. The PE3995 type N male to type N
                   male cable assembly operates to 18 GHz.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       Velocity of Propagation                             69.5                          %
                       Capacitance                                      29.6 [97.11]                 pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                              7,500          Vrms

                       .
                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.4        1          5         10         18            GHz

                       Insertion Loss (Typ.)   4.5       7.5         22        33         48            dB/ft
                                              14.76      24.61     72.18      108.27     157.48         dB/m






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using PE-SR401AL Coax PE3995
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE3995  REV 1.1                                                1
   2213   2214   2215   2216   2217   2218   2219   2220   2221   2222   2223