Page 2213 - BNC to N RF Cable Assembly Datasheets
P. 2213

N Male to N Male Semi-Flexible Precision
                       Cable Using PE-SR405FL Coax, RoHS


      TECHNICAL D                                                                                        PE39443
      TECHNICAL DATA SHEETATA SHEET


                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        PE-SR405FL
                       Diameter, in [mm]                                 0.086 [2.18]
                       .
                       Weight, lbs [g]                                   0.013 [5.9]
                       One Time Minimum Bend Radius, in [mm]             0.37 [9.4]
                       Cable
                       Center Conductor Type                             Solid
                       Cable Inner Conductor                             Copper Clad Steel, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE
                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                   N Male to N Male Semi-Flexible Precision Cable Using PE-SR405FL Coax, RoHS from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Semi-Flexible Precision Cable Using PE-SR405FL Coax, RoHS PE39443


                   URL: http://www.pasternack.com/n-male-n-male-pe-sr405fl-cable-assembly-pe39443-p.aspx

























                                                         PE39443  REV                                                  2
   2208   2209   2210   2211   2212   2213   2214   2215   2216   2217   2218