Page 2209 - BNC to N RF Cable Assembly Datasheets
P. 2209

N Male to N Male Semi-Flexible Precision
                       Cable Using PE-SR402FL Coax, RoHS


      TECHNICAL D                                                                                        PE39451
      TECHNICAL DATA SHEETATA SHEET


                   Hand Formable N Male to N Male Semi-Flexible Precision Cable Using PE-SR402FL Coax, RoHS
                       Pasternack’s formable cable assemblies are hand formable semi-rigid replacements that are an alternative to costly
                       preformed assemblies. The formable semi-rigid cable alternatives are dimensionally and electrically similar  to their semi-
                       rigid counterpart and have a tinned-copper-braid outer shield that provides excellent RF shielding.  The hand formable
                       cable assemblies from Pasternack do not require special tooling to shape or reshape the assemblies and can replace
                       standard semi-rigid versions. The assemblies are available with or without a PVC jacket and are RoHS compliant,
                       •  Dimensionally and electrically the same as standard, solid outer conductor semi-rigid coax
                       •  Cable  may be formed by hand and does not require special tools to bend
                       •  May  be formed more than once without damaging the outer conductor
                       •  High RF Shielding >100 dB
                       •  100% Hi-pot and continuity tested
                       •  100% VSWR tested to max frequency of assembly
                       •  Standard and custom lengths ship the same day

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male
                       Cable Type                                        PE-SR402FL

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 11
                       Impedance, Ohms                                   50
                       Maximum VSWR                                      1.35:1
                       Velocity of Propagation, %                        69
                       RF Shielding, dB                                  100
                       Maximum Operating Voltage, Vrms                   350
                       Typical Electrical Specifications
                       Frequency 1
                       Frequency, MHz                                    1000
                       Insertion Loss                                    0.119 dB/ft  [ 0.39 dB/m ]
                       Frequency 2
                       Frequency, GHz                                    5
                       Insertion Loss                                    0.28 dB/ft  [ 0.92 dB/m ]

                       Frequency 3
                       Frequency, GHz                                    10
                       Insertion Loss                                    0.421 dB/ft  [ 1.38 dB/m ]

                       Electrical Specification Notes:





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Semi-Flexible Precision Cable Using PE-SR402FL Coax, RoHS PE39451











                                                         PE39451  REV                                                  1
   2204   2205   2206   2207   2208   2209   2210   2211   2212   2213   2214