Page 2204 - BNC to N RF Cable Assembly Datasheets
P. 2204

N Male to N Male Cable Using LMR-SW540 Coax



      TECHNICAL D                                                                                      PE3C0142
      TECHNICAL DATA SHEETATA SHEET


                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Spring Copper, Gold
                       Inner Conductor Plating Specification             50µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Coupling Nut Plating Specification                80µ in. minimum
                       Hex Size, in.                                     13/16
                       Torque, in-lbs [Nm]                               44 [4.97]
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        80µ in. minimum
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                   N Male to N Male Cable Using LMR-SW540 Coax from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Cable Using LMR-SW540 Coax PE3C0142

                   URL: http://www.pasternack.com/n-male-n-male-lmrsw540-cable-assembly-pe3c0142-p.aspx






































                                                        PE3C0142  REV                                                  2
   2199   2200   2201   2202   2203   2204   2205   2206   2207   2208   2209