Page 2201 - BNC to N RF Cable Assembly Datasheets
P. 2201
N Male to N Male Cable Using LMR-SW396 Coax
TECHNICAL D PE3C0139
TECHNICAL DATA SHEETATA SHEET
Connector 2
Type N Male
Configuration Straight
Inner Conductor Material and Plating Spring Copper, Silver
Inner Conductor Plating Specification 50µ in. minimum
Coupling Nut Material and Plating Brass, Tri-Metal
Coupling Nut Plating Specification 80µ in. minimum
Hex Size, in. 13/16
Torque, in-lbs [Nm] 44 [4.97]
Body Material and Plating Brass, Tri-Metal
Body Plating Specification 80µ in. minimum
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
Plotted and Other Data
Notes: Values at 25 °C, sea level
N Male to N Male Cable Using LMR-SW396 Coax from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to N Male Cable Using LMR-SW396 Coax PE3C0139
URL: http://www.pasternack.com/n-male-n-male-lmrsw396-cable-assembly-pe3c0139-p.aspx
PE3C0139 REV 2

