Page 2203 - BNC to N RF Cable Assembly Datasheets
P. 2203

N Male to N Male Cable Using LMR-SW540 Coax



      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                      PE3C0142


                   N Male to N Male Cable Using LMR-SW540 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 1 Specification                         IEC60169-4
                       Connector 2                                       N Male
                       Connector 2 Specification                         IEC60169-4
                       Cable Type                                        LMR-SW540
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-SW540

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -40 to +85
                       Diameter, in [mm]                                 0.94 [23.88]
                       .
                       Weight, lbs [g]                                   0.762 [345.64]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             3 [76.2]
                       Repeated Minimum Bend Radius, in [mm]             0 [0]
                       Cable
                       No of Shields                                     1
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.61 [15.49]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Spring Copper, Gold
                       Inner Conductor Plating Specification             50µ in. minimum
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Coupling Nut Plating Specification                80µ in. minimum
                       Hex Size, in.                                     13/16
                       Torque, in-lbs [Nm]                               44 [4.97]
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        80µ in. minimum
                       Dielectric Type                                   Teflon




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-SW540 Coax PE3C0142











                                                        PE3C0142  REV                                                  1
   2198   2199   2200   2201   2202   2203   2204   2205   2206   2207   2208