Page 2227 - BNC to N RF Cable Assembly Datasheets
P. 2227

N Male to N Male Cable Using LMR-240 Coax






      TECHNICAL D                                                                                      PE3C0053
      TECHNICAL DATA SHEETATA SHEET

                   N Male to N Male Cable Using LMR-240 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 1 Specification                         MIL-STD-348A
                       Connector 2                                       N Male
                       Connector 2 Specification                         MIL-STD-348A
                       Cable Type                                        LMR-240

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-240
                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.827 [21.01]
                       .
                       Weight, lbs [g]                                   0.164 [74.39]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.75 [19.05]
                       Repeated Minimum Bend Radius, in [mm]             2.5 [63.5]

                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.24 [6.1]
                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ in. minimum
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              N Male
                       Configuration                                     Straight


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using LMR-240 Coax PE3C0053












                                                        PE3C0053  REV                                                  1
   2222   2223   2224   2225   2226   2227   2228   2229   2230   2231   2232