Page 2232 - BNC to N RF Cable Assembly Datasheets
P. 2232

Temperature Conditioned N Male to N Male Right Angle
     Low Loss Cable Using PE-P142LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0176


                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                  0.19          0.195          0.2            in
                       Weight                                                         0.24 [108.86]    lbs [g]

                       .
                       Cable Characteristics
                       Description                             Specification
                       Cable Type                                PE-P142LL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating      Copper, Silver
                       Dielectric Type                        Expanded PTFE Tape
                       Number of Shields                             3
                       Shield Layer 1                        Silver Plated Copper Tape
                       Shield Layer 2                          Aluminum Polyester
                       Shield Layer 3                        Silver Plated Copper Wire
                       Jacket Material                              FEP
                       .

                       Connector Characteristics

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating      Beryllium Copper, Gold over Nickel   Beryllium Copper, Gold over Nickel
                       Contact Plating Specification            50 µin minimum               50 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2700
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Plating Specification       SAE-AMS-2700                 SAE-AMS-2700
                       Hex Size                                    3/4 inch                    3/4 inch
                       Seal Gasket Material                     Silicone Rubber              Silicone Rubber
                       Contact Gage Specification                0.210 in min                 0.210 in min
                       .

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Male to N Male Right Angle Low Loss Cable Using PE-P142LL
                      Coax PE3M0176                                                                      Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0176  REV 1.2                                               3
   2227   2228   2229   2230   2231   2232   2233   2234   2235   2236   2237