Page 2237 - BNC to N RF Cable Assembly Datasheets
P. 2237

N Male to N Male Right Angle Low Loss
     Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5285


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle
                      •  Cable Type: PE-P160LL

                   Features                                                                      SHIELD LAYER 2
                       •  Max Frequency 18 GHz                                         3.05 .120      JACKET
                       •  Shielding Effectivity > 90 dB                                                SHIELD LAYER 3
                       •  82.5% Phase Velocity
                       •  Triple Shielded                                                              SHIELD LAYER 1
                       •  FEP Jacket
                       •  0.8 inch Minimum Bend Radius                              SOLID CENTER       DIELECTRIC
                       •  Max VSWR of 1.35:1 to 18 GHz                               CONDUCTOR
                       •  Same Day Shipment of Custom Lengths                                SECTION VIEW
                       •  RoHS and REACH Compliant

                   Applications
                       •  General Purpose               •  Automated Test Systems        •  Phased Arrays
                       •  Laboratory Use                •  Airborne Systems              •  EW and Countermeasures
                   .
                    Description
                   The PE3C5275 N Male to N Male Right Angle Low Loss cable assembly is part of a series of cable assemblies that use
                   our  PE-P160LL  double  shielded  coax.  The  PE-P160LL  based  cable  assemblies  are  available  in  a  variety  of  connector
                   configurations operating to a maximum frequency for this cable series of 18 GHz. The PE3C5275 high performance cable
                   assembly with a 82.5% phase velocity offers very low loss performance in a 0.16 inch coax up to 18 GHz. The shielding
                   effectiveness of the PE-P160LL double shielded coax is greater than 95 dB. The durable stainless steel connectors and FEP
                   cable jacket provide a cost effective design ideal for test environments where a rugged cable assembly is required. A heavy
                   duty heat shrink booting provides improved strain relief and adds to the durability of the cable assembly.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can
                   be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other
                   available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom
                   labeling. RF testing can also be performed to document the electrical performance of your cable assembly.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Low Loss Cable Using PE-P160LL Coax PE3C5285
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5285  REV 1.0                                               1
   2232   2233   2234   2235   2236   2237   2238   2239   2240   2241   2242