Page 2236 - BNC to N RF Cable Assembly Datasheets
P. 2236

PE3M0176 CAD Drawing
                                   Temperature Conditioned N Male to N Male Right Angle
                                          Low Loss Cable Using PE-P142LL Coax
                                                                                                               1      A
          APPROVED  J.Garcia                         1.146±.015  29.11±0.38                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  N/A  REV




                                                                                                              SHEET                     OF  1  SCALE


       REVISIONS  DATE  01/29/19                 P2               CONTACT  RP  PE44816  N MALE  RIGHT ANGLE         PART NUMBER  PE3M0176



          DESCRIPTION  INITIAL RELEASE             CAGE 53919  3  3/4 HEX                                    Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  J.YOU







          REV.  A                                                                                                   CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION









                                   LENGTH MEASURED FROM REF. PLANE TO CONTACT  PE3M0176-XXX PASTERNACK  D/C WWYY  SN XXXX  PE-P142LL























                                            2                                                    ALL BLACK HEAT SHRINK WITH WHITE MARKINGS. TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 12/3.  THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
                                                                                                                   BOTTOM LAYER: M23053/4-303-0 3.          TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 24/6.              BOTTOM LAYER: M23053/4-304-0









                                                          3/4 HEX  PE44825  N MALE                                    -
                                                  P1

                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                      RP                                                       NOTES:  1.  2.


                                                                                                                         T-Rev.A
                                                       PE3M0176  REV 1.2                                               7
   2231   2232   2233   2234   2235   2236   2237   2238   2239   2240   2241