Page 2291 - BNC to N RF Cable Assembly Datasheets
P. 2291

PE3C6205 CAD Drawing
                                 Plenum N Male to N Male Right Angle Low PIM Cable Using
                                     SPP-250-LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19                                          CONTACT  N MALE  RA                          SHEET                     OF  SCALE  PE3C6205


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG




                                   PIM LEVEL  -zzzdBc  6" FROM CABLE END                                            DRAWN BY


         REV.  A                                                                                                    CAGE          53919

                                              PIM LABEL    -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES      12" FROM CABLE END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION
                                                       1 PLACE.                                                     SIZE  A









                         LENGTH MEASURED FROM CONTACT TO CONTACT  www.PASTERNACK.com    PART    #  PE LABEL  SPP-250-LLPL  .X=±  .XX=±  .XXX=±





















                                  HEAT SHRINK  PROTECTOR  (2X)  13/16 HEX  TYP                                       THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.














                                                          CONTACT     N MALE                                          -


                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6205  REV 1.0                                               6
   2286   2287   2288   2289   2290   2291   2292   2293   2294   2295   2296