Page 2293 - BNC to N RF Cable Assembly Datasheets
P. 2293

N Male to N Male Right Angle Semi-Flexible Precision
                       Cable Using PE-SR402FL Coax, RoHS


      TECHNICAL D                                                                                        PE39453
      TECHNICAL DATA SHEETATA SHEET


                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        PE-SR402FL

                       Temperature
                       Temperature Operating Range, deg C                -55 to +125
                       Diameter, in [mm]                                 0.139 [3.53]
                       .
                       Weight, lbs [g]                                   0.027 [12.25]
                       One Time Minimum Bend Radius, in [mm]             0.75 [19.05]
                       Repeated Minimum Bend Radius, in [mm]             1.57 [39.88]

                       Cable
                       Center Conductor Type                             Solid
                       Cable Inner Conductor                             Copper, Silver
                       No of Shields                                     1
                       Dielectric Type                                   PTFE

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Connector 2
                       Type                                              N Male Right Angle
                       Configuration                                     Right Angle

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                   N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR402FL Coax, RoHS from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.
                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to N Male Right Angle Semi-Flexible Precision Cable Using PE-SR402FL Coax, RoHS
                   PE39453

                   URL: http://www.pasternack.com/n-male-n-male-pe-sr402fl-cable-assembly-pe39453-p.aspx



















                                                         PE39453  REV                                                  2
   2288   2289   2290   2291   2292   2293   2294   2295   2296   2297   2298