Page 2355 - BNC to N RF Cable Assembly Datasheets
P. 2355

N Male to N Male Right Angle Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34203


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male Right Angle
                      •  Cable Type: RG225

                   Features
                       •  Max Frequency 400 MHz
                       •  Double Shielded
                       •  PTFE (FG) Jacket

                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE34203 type N male to type N male right angle cable using RG225 coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and
                   flexure are required. This Pasternack type N to type N cable assembly has a male to male gender configuration with 50 ohm
                   flexible RG225 coax. The PE34203 type N male to type N male cable assembly operates to 400 MHz. The right angle type
                   N interface on the RG225 cable allows for easier connections in tight spaces. The double shielding of this Pasternack cable
                   assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           400            MHz
                       Capacitance                                      32.4 [106.3]                 pF/ft [pF/m]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Typ.)   0.206     0.213     0.231                                dB/ft
                                              0.68       0.7        0.76                                dB/m

                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using RG225 Coax PE34203
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34203  REV 1.1                                                1
   2350   2351   2352   2353   2354   2355   2356   2357   2358   2359   2360