Page 2356 - BNC to N RF Cable Assembly Datasheets
P. 2356

N Male to N Male Right Angle Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34203


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Weight                                            0.423 lbs [191.87 g]
                       Cable
                       Cable Type                                        RG225
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   PTFE (FG), Tan
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using RG225 Coax PE34203
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34203  REV 1.1                                                2
   2351   2352   2353   2354   2355   2356   2357   2358   2359   2360   2361