Page 2371 - BNC to N RF Cable Assembly Datasheets
P. 2371

N Male to N Male Right Angle Low Loss Test
                        Cable Using PE-P142LL Coax, RoHS


      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                            PE345


                   The PE340’s high performance test cable’s 0.195 inch diameter and 83% phase velocity offer very low loss performance up
                   to 18 GHz. The durable stainless steel connectors and FEP jacket provide a cost effective design ideal for test environments
                   where a rugged cable assembly is required. The series is offered with Type N, TNC, and SMA connectors all rated to 18 GHz.
                   A heavy Duty boot provides improved strain relief and adds to the durability of the cable assemblies.  These cable assemblies
                   are built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95 dB. All PE340
                   cable assemblies are 100% Continuity, Hi-POT, and RF tested to published specifications. Custom lengths are built to order
                   and shipped same day.
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR is < 1.35:1 to 18 GHz
                       •  Minimum Bend Radius of 1.5 inches
                       •  Operating Temperature range of -55 to +125 °C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity, Hi-Pot, and RF tested

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       N Male Right Angle
                       Cable Type                                        PE-P142LL
                   Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Impedance, Ohms                                   50
                       Maximum VSWR                                      1.35:1
                       Velocity of Propagation, %                        83
                       RF Shielding, dB                                  95

                       Typical Performance by Frequency
                       Frequency 1
                       Frequency, MHz                                    400
                       Insertion Loss                                    0.045 dB/ft  [0.15 dB/m ]
                       Power Handling, KWatts                            1.2

                       Frequency 2
                       Frequency, MHz                                    1000
                       Insertion Loss                                    0.072 dB/ft  [0.24 dB/m ]
                       Power Handling, Watts                             700
                       Frequency 3
                       Frequency, GHz                                    2
                       Insertion Loss                                    0.103 dB/ft  [0.34 dB/m ]
                       Power Handling, Watts                             500


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Low Loss Test Cable Using PE-P142LL Coax, RoHS PE345











                                                        PE345  REV 1.2                                                 1
   2366   2367   2368   2369   2370   2371   2372   2373   2374   2375   2376