Page 2372 - BNC to N RF Cable Assembly Datasheets
P. 2372

N Male to N Male Right Angle Low Loss Test
                        Cable Using PE-P142LL Coax, RoHS


      TECHNICAL D                                                                                            PE345
      TECHNICAL DATA SHEETATA SHEET


                       Frequency 4
                       Frequency, GHz                                    3
                       Insertion Loss                                    0.127 dB/ft  [0.42 dB/m ]
                       Power Handling, Watts                             400

                       Frequency 5
                       Frequency, GHz                                    5
                       Insertion Loss                                    0.166 dB/ft  [0.54 dB/m ]
                       Power Handling, Watts                             300
                       Frequency 6
                       Frequency, GHz                                    10
                       Insertion Loss                                    0.24 dB/ft  [0.79 dB/m ]
                       Power Handling, Watts                             220

                       Frequency 7
                       Frequency, GHz                                    18
                       Insertion Loss                                    0.33 dB/ft  [1.08 dB/m ]
                       Power Handling, Watts                             160

                       Electrical Specification Notes:                   Power handling values are calculated based on Cable
                                                                         properties. Power handling will vary based on the actual
                                                                         VSWR of the cable assembly.

                   Mechanical Specifications
                       Cable
                       Cable Type                                        PE-P142LL
                       No of Shields                                     3
                       Dielectric Type                                   PTFE
                       Jacket Material                                   FEP
                       Cable Color                                       Green
                       Jacket Diameter, in [mm]                          0.195 [4.95]
                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             ASTM-B488, 50µ Inch.
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Outer Conductor Plating Specification             SAE-AMS-2700
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                SAE-AMS-2700
                       Hex Size, Inch                                    3/4
                       Torque, in-lbs [Nm]                               14 [1.58]
                       Dielectric Type                                   PTFE

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Low Loss Test Cable Using PE-P142LL Coax, RoHS PE345











                                                        PE345  REV 1.2                                                 2
   2367   2368   2369   2370   2371   2372   2373   2374   2375   2376   2377