Page 2394 - BNC to N RF Cable Assembly Datasheets
P. 2394

Plenum N Male to QMA Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5868


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: QMA Male                                SPP-250-LLPL
                      •  Cable Type: SPP-250-LLPL

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 5.8 GHz                                                         DIELECTRIC
                       •  Low PIM: -150 dBc Max
                       •  Shielding Effectivity > 100 dB                        .280
                                                                                7.11
                       •  76% Phase Velocity                                   JACKET
                       •  FEP Jacket
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  UL910 Plenum Rated Cable                                                     SOLID CENTER
                                                                                                       CONDUCTOR
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C5868 type N male to QMA male cable using SPP-250-LLPL coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and
                   high power are needed. This Pasternack type N to QMA cable assembly has a male to male gender configuration with 50 ohm
                   corrugated SPP-250-LLPL coax. The PE3C5868 type N male to QMA male cable assembly operates to 5.8 GHz. Our low PIM
                   design also offers excellent passive intermodulation performance with PIM levels better than -150 dBc.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Male to QMA Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C5868                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5868  REV 1.0                                               1
   2389   2390   2391   2392   2393   2394   2395   2396   2397   2398   2399