Page 2395 - BNC to N RF Cable Assembly Datasheets
P. 2395

Plenum N Male to QMA Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5868


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           5.8            GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              76                           %
                       RF Shielding                          100                                        dB
                       Passive Intermodulation                                           -150           dBc

                       Capacitance                                       27 [88.58]                  pF/ft [pF/m]
                       Inductance                                       0.067 [0.22]                 uH/ft [uH/m]
                       DC Resistance Inner Conductor                      3 [9.84]                  Ω/1000ft [Ω/Km]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.45       0.7         1         2.5        5.8           GHz
                       Insertion Loss (Max.)   0.038     0.048     0.057      0.094      0.148          dB/ft
                                              0.12       0.16       0.19       0.31      0.49           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion loss does not include the loss of the connectors. Insertion loss is estimated as 0.04*SQRT(FGHz) dB per
                       connector.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        SPP-250-LLPL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Outer Conductor Material and Plating              Copper
                       Jacket Material                                   FEP, Blue
                       Jacket Diameter                                   0.28 in  [7.11 mm]
                       .
                       One Time Minimum Bend Radius                      1.25 in [31.75 mm]
                       Bending Moment                                    0.8 lbs-ft [1.08 N-m]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Male to QMA Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C5868                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5868  REV 1.0                                               2
   2390   2391   2392   2393   2394   2395   2396   2397   2398   2399   2400