Page 2402 - BNC to N RF Cable Assembly Datasheets
P. 2402

Plenum N Male to QMA Male Right Angle Low PIM
     Cable Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5874


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 QMA Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Silver          Brass, Silver
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating                             Phosphor Bronze, Tri-Metal
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to QMA Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax , LF
                      Solder PE3C5874                                                                    Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5874  REV 1.0                                               3
   2397   2398   2399   2400   2401   2402   2403   2404   2405   2406   2407