Page 2406 - BNC to N RF Cable Assembly Datasheets
P. 2406

N Male to QMA Male Right Angle Cable Using LMR-195 Coax






      TECHNICAL DATA SHEETATA SHEET
      TECHNICAL D                                                                                      PE3C0049

                   N Male to QMA Male Right Angle Cable Using LMR-195 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       QMA Male Right Angle
                       Cable Type                                        LMR-195

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-195

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.41 [10.41]
                       .
                       Weight, lbs [g]                                   0.096 [43.54]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.5 [12.7]
                       Repeated Minimum Bend Radius, in [mm]             2 [50.8]
                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.195 [4.95]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Connector 2
                       Type                                              QMA Male Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Nexcote
                       Dielectric Type                                   PTFE







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to QMA Male Right Angle Cable Using LMR-195 Coax PE3C0049












                                                        PE3C0049  REV                                                  1
   2401   2402   2403   2404   2405   2406   2407   2408   2409   2410   2411