Page 2422 - BNC to N RF Cable Assembly Datasheets
P. 2422

N Male to Reverse Polarity TNC Male Cable Using RG142 Coax




                                                  RF Cable Assemblies - PE34573



                   Configuration
                       •  Connector 1: N Male
                       •  Connector 2: TNC Male Reverse Polarity
                       •  Cable Type: RG142
                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8             GHz
                       Velocity of Propagation                             69.2                          %
                       RF Shielding                          90                                         dB
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              500        1000        2          4          8            MHz
                       Insertion Loss         0.279      0.33      0.384      0.499                     dB/ft
                                              [0.92]     [1.08]    [1.26]     [1.64]                   [dB/m]
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.812 in [20.62 mm]
                       .
                       Weight                                            0.148 lbs [67.13 g]
                       Cable Color                                       Tan
                       Connection Type                                   Between Series
                       One Time Minimum Bend Radius                      0.984 in [24.99 mm]
                       Repeated Minimum Bend Radius                      2 in [50.8 mm]
                       Cable
                       Cable Type                                        RG142
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to Reverse Polarity TNC Male Cable Using RG142 Coax PE34573








                                                       PE34573  REV 1.0                                                1
   2417   2418   2419   2420   2421   2422   2423   2424   2425   2426   2427