Page 2423 - BNC to N RF Cable Assembly Datasheets
P. 2423

N Male to Reverse Polarity TNC Male Cable Using RG142 Coax




                                                  RF Cable Assemblies - PE34573



                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.195 in  [4.95 mm]

                       Connectors

                            Description                  Connector 1                  Connector 2
                       Type                                 N Male               TNC Male Reverse Polarity
                       Specification                     MIL-STD-348
                       Impedance                           50 Ohms                      50 Ohms
                       Connection Method                   Standard                     Standard
                       Contact Material and Plating       Brass, Silver                Brass, Gold
                       Contact Plating Specification                                 30µ in. minimum
                       Dielectric Type                      Teflon                       Teflon
                       Coupling Nut Material and Plating                              Brass, Nickel
                       Coupling Nut Plating Specification                            100µ in. minimum
                       Body Material and Plating          Brass, Nickel               Brass, Nickel
                       Body Plating Specification                                    100µ in. minimum
                       .


                   Environmental Specifications

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       For RoHS Compliant version, use PE34573LF.  Contact Pasternack if product cannot be found.
                       REACH Compliant                                   06/18/2012

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to Reverse Polarity TNC Male Cable Using RG142 Coax PE34573








                                                       PE34573  REV 1.0                                                2
   2418   2419   2420   2421   2422   2423   2424   2425   2426   2427   2428