Page 2433 - BNC to N RF Cable Assembly Datasheets
P. 2433

N Male to SMA Female Low Loss Cable
     Using PE-P142LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C1128


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: SMA Female
                      •  Cable Type: PE-P142LL

                   Features
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR < 1.35:1 to 18 GHz
                       •  Minimum Bend Radius of 1 inch
                       •  Operating Temperature range of -55 to +125°C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity, Hi-Pot, and RF tested
                   .
                    Description
                   The PE3C1128 series high performance test cable’s 0.195 inch diameter and 83% phase velocity offer very low loss perfor-
                   mance up to 18 GHz. The durable stainless steel connectors and FEP jacket provide a cost effective design ideal for test
                   environments where a rugged cable assembly is required. The series is offered with Type N, TNC, and SMA connectors all
                   rated to 18 GHz.  A heavy duty boot provides improved strain relief and adds to the durability of the cable assemblies.  These
                   cable assemblies are built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95
                   dB. All PE3C1128 cable assemblies are 100% Continuity, Hi-POT, and RF tested to published specifications. Custom lengths
                   are built to order and shipped same day.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.35:1
                       Return Loss                          16.54                                       dB
                       Velocity of Propagation                              83                           %
                       RF Shielding                          95                                         dB
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Female Low Loss Cable Using PE-P142LL Coax, RoHS PE3C1128








                                                       PE3C1128  REV 1.0                                               1
   2428   2429   2430   2431   2432   2433   2434   2435   2436   2437   2438