Page 2438 - BNC to N RF Cable Assembly Datasheets
P. 2438

Plenum N Male to SMA Female Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5881


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: SMA Female                              SPP-250-LLPL
                      •  Cable Type: SPP-250-LLPL

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 5.8 GHz                                                         DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  Shielding Effectivity > 100 dB                        .280
                                                                                7.11
                       •  76% Phase Velocity                                   JACKET
                       •  FEP Jacket
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  UL910 Plenum Rated Cable                                                     SOLID CENTER
                                                                                                       CONDUCTOR
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C5881 type N male to SMA female cable using SPP-250-LLPL coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and
                   high power are needed. This Pasternack type N to SMA cable assembly has a male to female gender configuration with 50
                   ohm corrugated SPP-250-LLPL coax. The PE3C5881 type N male to SMA female cable assembly operates to 5.8 GHz. Our
                   low PIM design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Male to SMA Female Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C5881                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5881  REV 1.0                                               1
   2433   2434   2435   2436   2437   2438   2439   2440   2441   2442   2443