Page 2442 - BNC to N RF Cable Assembly Datasheets
P. 2442

Plenum N Male to SMA Female Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5881


                   How to Order

                       Part Number Configuration:             PE3C5881        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C5881-12 = 12 inches long cable
                                 PE3C5881-100cm = 100 cm long cable


                   Plenum N Male to SMA Female Low PIM Cable Using SPP-250-LLPL Coax , LF Solder from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Plenum N Male to SMA Female Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                   PE3C5881
                   URL: https://www.pasternack.com/n-male-sma-female-spp250llpl-cable-assembly-pe3c5881-p.aspx


































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5881  REV 1.0                                               5
   2437   2438   2439   2440   2441   2442   2443   2444   2445   2446   2447