Page 2467 - BNC to N RF Cable Assembly Datasheets
P. 2467

N Male to SMA Male Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE332


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: SMA Male
                      •  Cable Type: PE-P300LL

                   Features
                       •  83% Velocity of Propagation
                       •  Shielding effectiveness > 95 dB
                       •  Maximum VSWR is < 1.35:1 to 18 GHz
                       •  Minimum Bend Radius of 1.5 inches
                       •  Operating Temperature range of -55 to +125 °C
                       •  ROHS and REACH Compliant
                       •  Same day shipment of custom lengths
                       •  100% Continuity and RF tested
                   .
                    Description
                   The PE330 high performance test cable’s 0.3 inch diameter and 83% phase velocity offer very low loss performance up to 18
                   GHz. The durable stainless steel connectors and FEP jacket provide a cost effective design ideal for test environments where
                   a rugged cable assembly is required. The series is offered with Type N, TNC, and SMA connectors all rated to 18 GHz.  A
                   heavy Duty boot provides improved strain relief and adds to the durability of the cable assemblies.  These cable assemblies
                   are built using a double shielded flexible cable, providing excellent shielding effectiveness of greater than 95 dB. All PE330
                   cable assemblies are 100% Continuity and RF tested to published specifications. Custom lengths are built to order and
                   shipped same day.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                              83                           %
                       RF Shielding                          95                                         dB
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       .















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male Low Loss Test Cable Using PE-P300LL Coax, RoHS PE332








                                                        PE332  REV 1.2                                                 1
   2462   2463   2464   2465   2466   2467   2468   2469   2470   2471   2472