Page 2469 - BNC to N RF Cable Assembly Datasheets
P. 2469

N Male to SMA Male Low Loss Test Cable
     Using PE-P300LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                                  PE332


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      SMA Male
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500                          500
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification          ASTM-B488 50µ In.            ASTM-B488 50µ In.
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700                 SAE-AMS-2700
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2700
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Plating Specification       SAE-AMS-2700                 SAE-AMS-2700
                       Hex Size                                    3/4 Inch                    5/16 Inch
                       Torque                                  14 in-lbs [1.58 Nm]          8 in-lbs [0.9 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male Low Loss Test Cable Using PE-P300LL Coax, RoHS PE332








                                                        PE332  REV 1.2                                                 3
   2464   2465   2466   2467   2468   2469   2470   2471   2472   2473   2474