Page 2479 - BNC to N RF Cable Assembly Datasheets
P. 2479

Plenum N Male to SMA Male Low PIM Cable
     Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5887


                       One Time Minimum Bend Radius                      1.25 in [31.75 mm]
                       Bending Moment                                    0.8 lbs-ft [1.08 N-m]

                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      SMA Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Silver          Brass, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Plenum N Male to SMA Male Low PIM Cable Using SPP-250-LLPL Coax , LF Solder
                      PE3C5887                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5887  REV 1.1                                               3
   2474   2475   2476   2477   2478   2479   2480   2481   2482   2483   2484