Page 2483 - BNC to N RF Cable Assembly Datasheets
P. 2483

Plenum N Male to SMA Male Low PIM Cable Using SPP-
     250-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6213


                   Configuration
                       •  Connector 1:   TC-250-NM-LP
                                    N Male                                    SPP-250-LLPL
                       •  Connector 2:   TC-SPP250-SM-LP
                                    SMA Male                                                           OUTER SHIELD
                       •  Cable:    SPP-250-LLPL
                   Features                                                                             DIELECTRIC
                                                                                .280
                       •  Max Frequency 5.8 GHz                                 7.11
                       •  Low PIM: -160 dBc Max                                JACKET
                       •  Shielding Effectivity > 100 dB
                       •  76% Phase Velocity                                                           SOLID CENTER
                       •  FEP Jacket                                                                   CONDUCTOR
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  UL910 Plenum Rated Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components
                   Applications

                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6213 type N male to SMA male cable using SPP-250-LLPL coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and
                   high power are needed. This Pasternack type N to SMA cable assembly has a male to male gender configuration with 50 ohm
                   corrugated SPP-250-LLPL coax. The PE3C6213 type N male to SMA male cable assembly operates to 5.8 GHz. Our low PIM
                   design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. Times Microwave cable
                   is used in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These cable
                   assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to SMA Male Low PIM Cable Using SPP-250-LLPL Coax Using Times Micro-
                      wave Parts PE3C6213                                                                Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6213  REV 1.0                                               1
   2478   2479   2480   2481   2482   2483   2484   2485   2486   2487   2488